(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Heavy Door Roller K-1030

Stainless Steel Heavy Door Roller K-1030
  • Volume Discount

Made from stainless steel for superior corrosion resistance. Includes built-in bearing(s).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-1030-42
K-1030-60
K-1030-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel Diameter
(φ)
Overall Length
(mm)
Full Length
(mm)
Full height
(mm)
Overall width
(mm)
Plate Thickness
(mm)
Allowable Load
(daN)
Product Code
1 Piece(s)Available

8 Days or more

4210010045.5141.539.230780
1 Piece(s)Available

12 Days or more

601401406419273.530781
1 Piece(s)Available

12 Days or more

751401407919288.230782

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Heavy-Duty Door Roller
Wheel Shape Flat Type Wheel Material Metal Surface Finish Polishing

Additional Products in this Category

Tech Support