(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Latch C-1549-HP

Stainless Steel Latch C-1549-HP
  • Volume Discount

•Full Length (mm): 120
•Overall width (mm): 54
•Mounting Method: Imposition Type
•Material: Stainless Steel Casting
•Surface Finish: Electrolytic Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1549-HP-1
C-1549-HP-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Product Code
1 Piece(s)Available

8 Days or more

3823868
1 Piece(s)Available

8 Days or more

31.323869

Loading...

  1. 1

Basic Information

Full Length(mm) 120 Overall width(mm) 54 Mounting Method Imposition Type
Material Stainless Steel Casting Surface Finish Electrolytic Polishing

Additional Products in this Category

Tech Support