(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Dust Cap L-100-C

Dust Cap L-100-C
  • Volume Discount

[Features]·Dust-proof cap (O-ring is used); Material: Brass; Surface Finish: Chrome plating

PDF

Part Number

Configured Part Number is shown.

L-100-C

 
Part Number
L-100-C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application L-100 series dedicated cap Material Free-Cutting Brass Bar Surface Finish Chrome Plating
Product Code 50159

Please check the type/dimensions/specifications of the part L-100-C in the Dust Cap L-100-C series.

Additional Products in this Category

Tech Support