(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, Frame Turning, Fastener C-1264

Stainless Steel, Frame Turning, Fastener C-1264
  • Volume Discount

•Overall width (mm): 78
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 161
•Full Length (mm): 94.5

PDF

Part Number

Configured Part Number is shown.

C-1264-2

 
Part Number
C-1264-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Specifications Thumb Turn Specifications Tension Load(N) 161 Full Length(mm) 94.5
Overall width(mm) 78 Material Cold rolled stainless steel plate Surface Finish Barrel Grinding
Product Code 21294

Please check the type/dimensions/specifications of the part C-1264-2 in the Stainless Steel, Frame Turning, Fastener C-1264 series.

Additional Products in this Category

Tech Support