(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Catch Clip C-367-A

Large Catch Clip C-367-A
  • Volume Discount

•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 882

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-367-A-1
C-367-A-2
C-367-A-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

2154022273
1 Piece(s)Available

8 Days or more

1654022274
1 Piece(s)Available

8 Days or more

1153022275

Loading...

  1. 1

Basic Information

Tension Load(N) 882 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment

Additional Products in this Category

Tech Support