(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

US Snap Fastener Type 2 with Key Hole C-156

US Snap Fastener Type 2 with Key Hole C-156
  • Volume Discount

•Main Body Overall Length (mm): 66.5
•Main Body Width (mm): 21
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 245

PDF

Part Number

Configured Part Number is shown.

C-156

 
Part Number
C-156
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 245 Main Body Overall Length(mm) 66.5 Main Body Width(mm) 21
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 20453

Please check the type/dimensions/specifications of the part C-156 in the US Snap Fastener Type 2 with Key Hole C-156 series.

Additional Products in this Category

Tech Support