(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Overall width (mm): 41
•Material: Brass Plate
•Surface Finish: Chrome Plating
•Tension Load (n): 29
•Full Length (mm): 40
Part Number
Configured Part Number is shown.
C-86
Tension Load(N) | 29 | Full Length(mm) | 40 |
---|---|---|---|
Overall width(mm) | 41 | Material | Brass Plate |
Surface Finish | Chrome Plating | Product Code | 20328 |
RoHS | 10 | - | - |
Tension Load(N) | 29 | Full Length(mm) | 40 | Overall width(mm) | 41 |
---|---|---|---|---|---|
Material | Brass Plate | Surface Finish | Chrome Plating | Product Code | 20328 |
Please check the type/dimensions/specifications of the part C-86 in the Square Snap Fastener C-86 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy