(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Catch Clip C-509

Square Catch Clip C-509
  • Volume Discount

•Main Body Overall Length (mm): 75
•Main Body Width (mm): 35
•Spring: Built-in
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

C-509

 
Part Number
C-509
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 147 Main Body Overall Length(mm) 75 Main Body Width(mm) 35
Spring Built-in Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment
Product Code 20728

Please check the type/dimensions/specifications of the part C-509 in the Square Catch Clip C-509 series.

Additional Products in this Category

Tech Support