(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lever Fastener C-506

Lever Fastener C-506
  • Volume Discount

•Main Body Overall Length (mm): 107
•Main Body Width (mm): 35
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 294

PDF

Part Number

Configured Part Number is shown.

C-506

 
Part Number
C-506
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tension Load(N) 294 Main Body Overall Length(mm) 107 Main Body Width(mm) 35
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 20726

Please check the type/dimensions/specifications of the part C-506 in the Lever Fastener C-506 series.

Additional Products in this Category

Tech Support