(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fastener FC-733

Fastener FC-733
  • Volume Discount

•Material: Cold Rolled Steel Plate
•Surface Finish: Anti-rust Processing
•Full Length (mm): 136

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FC-733-1-C/D
FC-733-2-C/D
FC-733-A/B
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall width
(mm)
Shape Product Code
1 Piece(s)Available

12 Days or more

50Loop62017
1 Piece(s)Available

13 Days or more

37Loop62020
1 Piece(s)Available

13 Days or more

80Male62016

Loading...

  1. 1

Basic Information

Full Length(mm) 136 Material Cold Rolled Steel Plate Surface Finish Anti-rust Processing

Additional Products in this Category

Tech Support