(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Snap Fastener C-1147 (C-1147-1)

Stainless Steel Snap Fastener C-1147 C-1147-1
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 29

PDF

Part Number

Configured Part Number is shown.

C-1147-1

 
Part Number
C-1147-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1030622320852

Loading...

  1. 1

Basic Information

Tension Load(N) 29 Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Please check the type/dimensions/specifications of the part C-1147-1 in the Stainless Steel Snap Fastener C-1147 series.

Products like this...

Part Number
C-1147-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1022411620853

Additional Products in this Category

Tech Support