(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gate Fastener C-857-3

Gate Fastener C-857-3
  • Volume Discount

•Overall width (mm): 110
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Full Length (mm): 272.5

PDF

Part Number

Configured Part Number is shown.

C-857-3-L

 
Part Number
C-857-3-L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Right Type · Left Type For Left Side Full Length(mm) 272.5 Overall width(mm) 110
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21652

Please check the type/dimensions/specifications of the part C-857-3-L in the Gate Fastener C-857-3 series.

Additional Products in this Category

Tech Support