(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Gate Fastener C-1862

Stainless Steel Gate Fastener C-1862
  • Volume Discount

•Overall width (mm): 32
•Material: Stainless Steel Plate
•Surface Finish: Buffing
•Full Length (mm): 219
•Product Code: 21540

PDF

Part Number

Configured Part Number is shown.

C-1862-2

 
Part Number
C-1862-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Full Length(mm) 219 Overall width(mm) 32 Material Stainless Steel Plate
Surface Finish Buffing Product Code 21540

Please check the type/dimensions/specifications of the part C-1862-2 in the Stainless Steel Gate Fastener C-1862 series.

Additional Products in this Category

Tech Support