(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Stay for Stainless Steel Door B-1025-A (Part Numbers)

Large Stay for Stainless Steel Door B-1025-A
  • Volume Discount

•Door Opening Manner: Horizontally Opening
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Body Material: Cold rolled stainless steel plate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1025-2A
B-1025-3A
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(N)
Length L at Extention
(mm)
Product Code
1 Piece(s)Available

8 Days or more

98027913073
1 Piece(s)Available

12 Days or more

49018113075

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stay Type Rotation Rotation Type Flap
Stopper Stop in full open state Stopper Release No Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Barrel Grinding

Additional Products in this Category

Tech Support