(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Large, One-Touch Stay for Canopies B-580-0

Large, One-Touch Stay for Canopies B-580-0
  • Volume Discount

•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 351.5
•Stroke Dimension S (mm): 99
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-580-0-L
B-580-0-R
Part NumberMinimum order quantityVolume DiscountDays to Ship For Right Side•For Left Side Product Code
1 Piece(s)Available

8 Days or more

For Left Side10516
1 Piece(s)Available

8 Days or more

For Right Side12786

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper Stop in full open state Stopper Release Cancellation Stroke Body Material Cold Rolled Steel Plate
Main Body Surface Treatment Zinc Plating Chromate Treatment Allowable Load(N) 784 Length L at Extention(mm) 351.5
Stroke S(mm) 99

Additional Products in this Category

Tech Support