(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Spring Stay B-1222

Stainless Steel Spring Stay B-1222
  • Volume Discount

•Door Opening Manner: Upward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideRound Bars
•Body Material: Cold rolled stainless steel plate
•Main Body Surface Treatment: Brushed

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1222-1
B-1222-2
B-1222-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Length L at Extention
(mm)
Stroke S
(mm)
Compressive Load Capacity
(N)
Product Code
1 Piece(s)Available

12 Days or more

3801008311209
1 Piece(s)Available

8 Days or more

335858311210
1 Piece(s)Available

8 Days or more

222506811211

Loading...

  1. 1

Basic Information

Door Opening Manner Upward Opening Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Round Bar
Stopper No Stopper Release No Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Hair line finish

Additional Products in this Category

Tech Support