(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stainless Steel 90° Stopper B-1893

Stainless Steel 90° Stopper B-1893
  • Volume Discount

•Door Opening Manner: Horizontally Opening
•Stay Type: Tilt Stopping Stay
•Rotation Type: Stopper Type
•Stopper: Stopped at full open
•Body Material: Cold rolled stainless steel plate

PDF

Part Number

Configured Part Number is shown.

B-1893

 
Part Number
B-1893
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stay Type Tilt Stopped Stay Rotation Type Stopper Frame
Stopper Stop in full open state Stopper Release No Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Barrel Grinding Product Code 11656

Please check the type/dimensions/specifications of the part B-1893 in the Stainless Steel 90° Stopper B-1893 series.

Additional Products in this Category

Tech Support