(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel 90° Stopper B-1891

Stainless Steel 90° Stopper B-1891
  • Volume Discount

•Door Opening Manner: Horizontally Opening
•Stay Type: Tilt Stopping Stay
•Rotation Type: Stopper Type
•Stopper: Stopped at full open
•Stopper Release: Wire

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1891-L
B-1891-R
Part NumberMinimum order quantityVolume DiscountDays to Ship For Right Side•For Left Side Product Code
1 Piece(s)Available

12 Days or more

For Left Side11515
1 Piece(s)Available

12 Days or more

For Right Side11516

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stay Type Tilt Stopped Stay Rotation Type Stopper Frame
Stopper Stop in full open state Stopper Release Wires Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Barrel Grinding

Additional Products in this Category

Tech Support