(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Slide Type
•Stroke Ls [Classification] (mm): ~250
•Load Rating (when using 2) [Classification] (n): ~400
•Rail Step Number: 3
•Rail Material: Cold Rolled Stainless Steel Plate (304 Stainless Steel)
Part Number
Configured Part Number is shown.
KC-1359-20
Type | Slide Shape | Rail Material | [304 Stainless Steel] Cold Rolled Stainless Steel Plate (304 Stainless Steel) |
---|---|---|---|
Rail Surface Treatment | No | Rail Length L1(mm) | 200 |
Stroke S(mm) | 217 | Allowable Load (when using 2)(N) | 372 |
Height H(mm) | 19 | Width W(mm) | 27 |
Rail Step Number | 3 | Stroke Ls [Classification](mm) | ~250 |
Load Rating (when using 2) [Classification](N) | ~400 | Product Code | 22339 |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Type | Slide Shape | Rail Material | Cold Rolled Stainless Steel Plate (304 Stainless Steel) | Rail Surface Treatment | No |
---|---|---|---|---|---|
Rail Length L1(mm) | 200 | Stroke S(mm) | 217 | Allowable Load (when using 2)(N) | 372 |
Height H(mm) | 19 | Width W(mm) | 27 | Rail Step Number | 3 |
Stroke Ls [Classification](mm) | ~250 | Load Rating (when using 2) [Classification](N) | ~400 | Product Code | 22339 |
Please check the type/dimensions/specifications of the part KC-1359-20 in the Small Slide Rail- KC-1359. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy