(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

K-290 Carry Mount for Heavy Loads (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
K-290-1
K-290-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(kN)
Main Body Height h
(mm)
Thread Nominal M
(mm)
Product Code
1 Piece(s)Available

8 Days or more

258~701230768
1 Piece(s)Available

8 Days or more

665~791630769

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle Presence
Thread Portion Material Steel Body Material Cast Iron Main Body Surface Treatment Melamine Baked Finish
Bottom Rubber Material Chloroprene Rubber Properties Standard / Performance of Vibration Proofing Swivel Mechanism No

Additional Products in this Category

Tech Support