(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The leveling screw is free to oscillate. 5 sizes are available according to size and load capacity. Ideal for measuring equipment, steel cabinets, vending machines, photocopiers, etc.
Part Number
Configured Part Number is shown.
KC-162-1
Type | Adjusting Bolt Type | Swivel Angle θ(deg) | 30 | Height Adjusting Handle | No |
---|---|---|---|---|---|
Thread Portion Material | Low Carbon Steel Wire Rod | Thread Surface Treatment | Zinc Plating Chromate Treatment | Body Material | Polyamide |
Main Body Surface Treatment | No | Properties | Standard | Swivel Mechanism | Presence |
Please check the type/dimensions/specifications of the part KC-162-1 in the Leveling Legs - Tilting, series KC-162. series.
Part Number |
---|
KC-162-2 |
KC-162-3 |
KC-162-4 |
KC-162-5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy