(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Foot - Stainless steel, model KC-1275-D. (Part Numbers)

Leveling Foot - Stainless steel, model KC-1275-D.
  • Volume Discount

Stainless steel leveler with excellent corrosion resistance. Compared to general level adjusters, the bottom contact area is larger, making it stable even in soft places such as the ground. Reduces the load on the floor by distributing the weight over a large contact area.

PDF

Part Number

Configured Part Number is shown.

KC-1275-D-7

 
Part Number
KC-1275-D-7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Portion Material Stainless Steel Rod Thread Surface Treatment No Body Material Stainless Steel Plate
Main Body Surface Treatment Barrel Grinding Thread Length(mm) 30 Main Body Height h(mm) 9.5
Thread Size M(mm) 6 Properties Corrosion Resistance / Oil Resistance / Chemical Resistance / Heat resistant Swivel Mechanism No
Full height(mm) 44.5 Product Code 24376

Please check the type/dimensions/specifications of the part KC-1275-D-7 in the Leveling Foot - Stainless steel, model KC-1275-D. series.

Additional Products in this Category

Tech Support