(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Plastic, series KC-27.

Leveling Legs - Plastic, series KC-27.
  • Volume Discount

Polyvinyl chloride (PVC) leveler at the bottom. Intended for measuring equipment, steel cabinets, vending machines, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-27-1
KC-27-2
KC-27-3
KC-27-4
KC-27-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Height h
(mm)
Screw+Main Body Height
(mm)
Width φ D1 Product Code
1 Piece(s)Available

8 Days or more

103726.520107
1 Piece(s)Available

8 Days or more

9363020108
1 Piece(s)Available

8 Days or more

10373520109
1 Piece(s)Available

8 Days or more

10374520110
1 Piece(s)Available

8 Days or more

10375020111

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Portion Material Low Carbon Steel Wire Rod Thread Surface Treatment Zinc Plating Chromate Treatment Body Material Polyvinyl Chloride
Main Body Surface Treatment No Allowable Load(kN) 0.98 Thread Length(mm) 27
Thread Size M(mm) 8 Properties Standard Swivel Mechanism No

Additional Products in this Category

Tech Support