(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wheels - Compact polyamide with fixed rolled steel plate, without brake, K-610K series (Ultra heavy load). (Part Numbers)

Wheels - Compact polyamide with fixed rolled steel plate, without brake, K-610K series (Ultra heavy load).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Polyamide
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Low Floor Type, Heavy Load, Fixed Caster without Stopper K-610K see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-610K-65-N
K-610K-75-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting height
(mm)
Wheel Dia. D
(φ)
Product CD
1 Piece(s)Available

8 Days or more

926531689
1 Piece(s)Available

8 Days or more

1067531690

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Properties Low Floor Heavy Load
Allowable Load Range(daN) 485.01~750.00 Allowable Load(daN) 600 Wheel Material Polyamide
Wheel Characteristics No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction P1(mm) 78(80) Mounting Hole Pitch Transverse Direction P2(mm) 78(80) Plate Length L1(mm) 119
Plate Width W1(mm) 104 Wheel Width(mm) 45 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category For Heavy Load

Additional Products in this Category

Tech Support