(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Nylon, compact with cold-rolled steel swivel plate, without brake, K-300HJ series (Heavy load). (Part Numbers)

Casters - Nylon, compact with cold-rolled steel swivel plate, without brake, K-300HJ series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Super tough nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Low to Floor Type, High Load, Swivel Caster without Stopper, K-300HJ see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-300HJ-65

 
Part Number
K-300HJ-65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10320.01~485.0039296.563(78)63(78)100100653631304

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Wheel Material Super tough nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-300HJ-65 in the Casters - Nylon, compact with cold-rolled steel swivel plate, without brake, K-300HJ series (Heavy load). series.

Products like this...

Part Number
K-300HJ-50
K-300HJ-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10220.01~320.002947855(65)55(65)82825032.531303
1 Piece(s)Available

8 Days or more

10485.01~750.0049010863(78)63(78)100100753931305

Additional Products in this Category

Tech Support