(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Fixed
•Wheel Material : Nylon
•Wheel Characteristics : Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Low Floor Type Heavy Duty Fixed Caster without Stopper, K-540SR see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
K-540SR-65-NRB |
K-540SR-75-NRB |
Loading...
Caster Type | Plate Type Fixed | Stopper | No | Properties | Low Floor Heavy Load |
---|---|---|---|---|---|
Allowable Load Range(daN) | 220.01~320.00 | Wheel Material | Nylon | Wheel Characteristics | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance |
Metal Piece(Fittings etc.,) Material | Cold rolled steel plate (SPC) | Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction P1(mm) | 63 |
Mounting Hole Pitch Transverse Direction P2(mm) | 63 | Plate Length L1(mm) | 89.5 | Plate Width W1(mm) | 82 |
Wheel Width(mm) | 40 | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | For Heavy Load |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy