(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With aluminum alloy swivel plate, polyamide double castor, without brake, K-100X series (Ultra heavy load). (Part Numbers)

Casters - With aluminum alloy swivel plate, polyamide double castor, without brake, K-100X series (Ultra heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Polyamide
•Wheel Characteristics : Chemical Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Two Wheeler Swivel Caster without Stopper for Ultra-heavy Loads K-100X see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-100X-N-75
K-100X-N-100
K-100X-N-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

18 Days or more

10485.01~750.00490130787810010075489931435
1 Piece(s)Available

8 Days or more

10485.01~750.0058815078781001001005812231436
1 Piece(s)Available

12 Days or more

10750.01 or More78422090901101101505813631656

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper No Wheel Material Polyamide
Wheel Characteristics Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities Load Category Ultra Heavy Load

Additional Products in this Category

Tech Support