(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Fixed
•Wheel Material : Hard urethane rubber
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Ultra-Heavy Load Fixed Caster without Stopper K-510 see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
K-510-250 |
K-510-300 |
Loading...
Caster Type | Plate Type Fixed | Stopper | No | Allowable Load Range(daN) | 750.01 or More |
---|---|---|---|---|---|
Wheel Material | Hard urethane rubber | Wheel Characteristics | No | Metal Piece(Fittings etc.,) Material | Ductile cast iron |
Mounting Hole Type | Round hole | Mounting Hole Pitch Transverse Direction P2(mm) | 102 | Plate Width W1(mm) | 136 |
Wheel Width(mm) | 90 | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | Load Category | Ultra Heavy Load |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy