(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Wheels - Urethane or synthetic rubber with fixed rolled steel plate, without brake, K-630K series (with antistatic properties). (Part Numbers)

Wheels - Urethane or synthetic rubber with fixed rolled steel plate, without brake, K-630K series (with antistatic properties).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Synthetic Rubber, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Anti-Static Fixed Caster, without Stopper, K-630K see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-630K-100-UR

 
Part Number
K-630K-100-UR
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Product CD
1 Piece(s)Available

8 Days or more

140.01~220.00170144[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic80451158010031745

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Properties Static electricity prevention
Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Wheel Width(mm) 32
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load

Please check the type/dimensions/specifications of the part K-630K-100-UR in the Wheels - Urethane or synthetic rubber with fixed rolled steel plate, without brake, K-630K series (with antistatic properties). series.

Products like this...

Part Number
K-630K-100-R
K-630K-75-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Product CD
1 Piece(s)Available

37 Days or more

80.01~140.00120144Synthetic RubberAntistatic80451158010031733
1 Piece(s)Available

8 Days or more

35.01~80.0080100Synthetic RubberAntistatic634095717531732

Additional Products in this Category

Tech Support