(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Zinc Alloy Stud Mount, Nylon Double Caster, Brake Included, K-200MYNS Series (Black Color). (Part Numbers)

Casters - Zinc Alloy Stud Mount, Nylon Double Caster, Brake Included, K-200MYNS Series (Black Color).
  • Volume Discount

•Caster Type : Screw-In Type, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : With Rotation Stopper
For complete product overview and details on Screw Double Wheel Swivel Caster, with Stopper K-200MYNS see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-200MYNS-40

 
Part Number
K-200MYNS-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Stopper With Rotation Stopper Allowable Load Range(daN) 35.01~80.00
Allowable Load(daN) 49 Mounting height(mm) 53 Wheel Material Nylon
Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Zinc Alloy Die-Cast Thread Dia. M10
Wheel Dia. D(φ) 40 Wheel Width(mm) 39 Application Commercial Facilities Display / OA equipment, information and communication equipment
Load Category Used for Light load Product CD 30725

Please check the type/dimensions/specifications of the part K-200MYNS-40 in the Casters - Zinc Alloy Stud Mount, Nylon Double Caster, Brake Included, K-200MYNS Series (Black Color). series.

Additional Products in this Category

Tech Support