(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With fixed cold-rolled steel plate, double nylon wheels, without brake, K-455R series. (Part Numbers)

Casters - With fixed cold-rolled steel plate, double nylon wheels, without brake, K-455R series.
  • Volume Discount

•Caster Type : Plate Type Fixed, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Dual Wheel Securing Caster with No Stopper K-455R see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-455R-38
K-455R-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Dia. D
(φ)
Product CD
1 Piece(s)Available

8 Days or more

80.01~140.00117643830909
1 Piece(s)Available

8 Days or more

140.01~220.00147775030910

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Stopper No Properties Low Floor Heavy Load
Wheel Material Nylon Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1(mm) 52 Mounting Hole Pitch Transverse Direction P2(mm) 52
Plate Length L1(mm) 70 Plate Width W1(mm) 74 Wheel Width(mm) 21/21
Application Commercial Facilities Display / OA equipment, information and communication equipment / Factory facilities Load Category For Heavy Load

Additional Products in this Category

Tech Support