(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Compact polyurethane with cold rolled steel swivel plate, K-100HB2 series (Heavy load). (Part Numbers)

Casters - Compact polyurethane with cold rolled steel swivel plate, K-100HB2 series (Heavy load).
  • Volume Discount

•Caster Type : Others, Plate Type Swivel
•Wheel Material : Engineering Plastics, Polyurethane
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Heat Resistance, Low Temp. Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Swivel Type for Use with Type Caster without Stopper K-100HB2 see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-100HB2-50-PA

 
Part Number
K-100HB2-50-PA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Properties Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

Same day

Stock

10No[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume220.01~320.0024572Polyurethane ResinAbrasion Resistance5050646450284631043

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Others Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-100HB2-50-PA in the Casters - Compact polyurethane with cold rolled steel swivel plate, K-100HB2 series (Heavy load). series.

Products like this...

Part Number
K-100HB2-40-EP
K-100HB2-40-PA
K-100HB2-50-EP
K-100HB2-65-EP
K-100HB2-75-EP
K-100HB2S-65-EP
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Properties Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s)Available

Same day

Stock

10No[Low-Profile Heavy-Load] Low Floor Heavy Load140.01~220.0019660Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant4444585840253531044
1 Piece(s)Available

Same day

Stock

10No[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume140.01~220.0019660Polyurethane ResinAbrasion Resistance4444585840253531042
1 Piece(s)Available

Same day

Stock

10No[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.0024572Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant5050646450284631045
1 Piece(s)Available

Same day

Stock

10No[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.0029492Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant7171909065385631046
1 Piece(s)Available

Same day

Stock

10No[Low-Profile Heavy-Load] Low Floor Heavy Load320.01~485.00343106Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant7171909075386131047
1 Piece(s)Available

Same day

Stock

10With Rotation Stopper[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.0029492Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant7171909065386831052

Additional Products in this Category

Tech Support