(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel - Synthetic rubber with cold rolled steel swivel plate, integrated brake, K-100ZHBS series (Heavy load).

Wheel - Synthetic rubber with cold rolled steel swivel plate, integrated brake, K-100ZHBS series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Synthetic Rubber
•Wheel Characteristics : Not Provided
•Stopper : With Rotation Stopper
For complete product overview and details on Swivel Casters for Heavy Loads with Stopper K-100ZHBS see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-100ZHBS-100

 
Part Number
K-100ZHBS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Properties Quiet
Allowable Load Range(daN) 140.01~220.00 Allowable Load(daN) 181 Mounting height(mm) 130
Wheel Material Synthetic Rubber Wheel Characteristics No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1(mm) 71 Mounting Hole Pitch Transverse Direction P2(mm) 71
Plate Length L1(mm) 90 Plate Width W1(mm) 90 Wheel Dia. D(φ) 100
Wheel Width(mm) 38 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Swivel Radius(mm) 98
Load Category Medium Load Product CD 30680

Please check the type/dimensions/specifications of the part K-100ZHBS-100 in the Wheel - Synthetic rubber with cold rolled steel swivel plate, integrated brake, K-100ZHBS series (Heavy load). series.

Additional Products in this Category

Tech Support