(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel
•Wheel Material : Synthetic Rubber
•Wheel Characteristics : Not Provided
•Stopper : With Rotation Stopper
For complete product overview and details on Swivel Casters for Heavy Loads with Stopper, K-100HBS see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
K-100HBS-130 |
K-100HBS-150 |
Loading...
Caster Type | Plate Type Universal | Stopper | With Rotation Stopper | Properties | Quiet |
---|---|---|---|---|---|
Allowable Load Range(daN) | 220.01~320.00 | Wheel Material | Synthetic Rubber | Wheel Characteristics | No |
Metal Piece(Fittings etc.,) Material | Cold rolled steel plate (SPC) | Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction P1(mm) | 90 |
Mounting Hole Pitch Transverse Direction P2(mm) | 90 | Plate Length L1(mm) | 110 | Plate Width W1(mm) | 110 |
Wheel Width(mm) | 42 | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | Load Category | Medium Load |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy