(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - UMC nylon with hot rolled steel fixed plate, without brake, K-557Y series (Heavy load). (Part Numbers)

Casters - UMC nylon with hot rolled steel fixed plate, without brake, K-557Y series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : UMC Nylon
•Wheel Characteristics : Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Fixed Casters for Heavy Loads without Stopper K-557Y see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-557Y-100

 
Part Number
K-557Y-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

Same day

Stock

320.01~485.0045014410352139881004531372

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material UMC Nylon
Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant Metal Piece(Fittings etc.,) Material Hot-rolled Sheet Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / Factory facilities Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-557Y-100 in the Casters - UMC nylon with hot rolled steel fixed plate, without brake, K-557Y series (Heavy load). series.

Products like this...

Part Number
K-557YN-130
K-557YN-150
K-557YN-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

485.01~750.0049017710056140961305031573
1 Piece(s)Available

Same day

Stock

485.01~750.0053919810056140961505031574
1 Piece(s)Available

8 Days or more

485.01~750.00648250112631511022006331575

Additional Products in this Category

Tech Support