(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Urethane rubber with cold rolled steel swivel plate, integrated brake, K-52S series (Medium load). (Part Numbers)

Casters - Urethane rubber with cold rolled steel swivel plate, integrated brake, K-52S series (Medium load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : With Rotation Stopper
For complete product overview and details on Pressed Large Swivel Caster, with Stopper, K-52S see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-52S-75

 
Part Number
K-52S-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

80.01~140.0011710363638282753230753

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part K-52S-75 in the Casters - Urethane rubber with cold rolled steel swivel plate, integrated brake, K-52S series (Medium load). series.

Products like this...

Part Number
K-52S-100
K-52S-130
K-52S-150
K-52S-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

140.01~220.00176144717195951003530754
1 Piece(s)Available

8 Days or more

220.01~320.0024517780801081081304230755
1 Piece(s)Available

8 Days or more

220.01~320.0029419890901201201504530756
1 Piece(s)Available

8 Days or more

320.01~485.003922501121121401402004530757

Additional Products in this Category

Tech Support