(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel
•Wheel Material : Synthetic Rubber
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Pressed Large Swivel Caster without Stopper K-50 see the sections below:
Part Number
Configured Part Number is shown.
K-50-150
Part Number |
---|
K-50-150 |
Loading...
Caster Type | Plate Type Universal | Stopper | No | Wheel Material | Synthetic Rubber |
---|---|---|---|---|---|
Wheel Characteristics | No | Metal Piece(Fittings etc.,) Material | Cold rolled steel plate (SPC) | Mounting Hole Type | Round hole |
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part K-50-150 in the Casters - Synthetic rubber with cold rolled steel swivel plate, without brake, K-50 series (Medium load). series.
Part Number |
---|
K-50-100 |
K-50-130 |
K-50-200 |
K-50-75 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy