(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Urethane rubber with cold rolled steel fixed plate, without brake, K-520 series (Medium load). (Part Numbers)

Casters - Urethane rubber with cold rolled steel fixed plate, without brake, K-520 series (Medium load).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Pressed Large Rigid Caster without Stopper K-520 see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-520-130

 
Part Number
K-520-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

220.01~320.0024517710056137931304230459

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part K-520-130 in the Casters - Urethane rubber with cold rolled steel fixed plate, without brake, K-520 series (Medium load). series.

Products like this...

Part Number
K-520-100
K-520-150
K-520-200
K-520-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

140.01~220.001761448045115801003530458
1 Piece(s)Available

8 Days or more

220.01~320.0029419810056137931504530460
1 Piece(s)Available

16 Days or more

320.01~485.00392250112631511002004530461
1 Piece(s)Available

8 Days or more

80.01~140.0011710363409168753230457

Additional Products in this Category

Tech Support