(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Rubber or nylon with threaded stud mount, integrated brake, K-415A series.

Casters - Rubber or nylon with threaded stud mount, integrated brake, K-415A series.
  • Volume Discount

•Thread Dia.: UNF1/2
•Stopper: With Rotation Stopper
•Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
•Load Category: Light Load
•Caster Type: Screw-In Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-415A-40-N
K-415A-50-N
K-415A-50-R
K-415A-65-R
K-415A-75-N
K-415A-75-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10~35.002960[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance4017Commercial Facilities Display / OA equipment, information and communication equipment5130156
1 Piece(s)Available

12 Days or more

1035.01~80.003968[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance5020Commercial Facilities Display / OA equipment, information and communication equipment5830157
1 Piece(s)Available

8 Days or more

10~35.002968RubberNo5020Commercial Facilities Display5830153
1 Piece(s)Available

8 Days or more

10~35.002985RubberNo6521Commercial Facilities Display6230154
1 Piece(s)Available

19 Days or more

1035.01~80.004995[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance7521Commercial Facilities Display / OA equipment, information and communication equipment6830159
1 Piece(s)Available

12 Days or more

1035.01~80.003995RubberNo7521Commercial Facilities Display6830155

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Thread Dia. UNF1/2 Load Category Used for Light load

Additional Products in this Category

Tech Support