(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Compact MC nylon with cold rolled stainless steel swivel plate, without break, K-1508 series (Heavy load).

Casters - Compact MC nylon with cold rolled stainless steel swivel plate, without break, K-1508 series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : MC Nylon
•Wheel Characteristics : Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Low Platform Heavy Duty Swivel Caster without A Stopper, K-1508 see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-1508-50
K-1508-65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Product CD
1 Piece(s)Available

14 Days or more

10220.01~320.002947855(65)55(65)82825032.531676
1 Piece(s)Available

14 Days or more

10320.01~485.0039296.563(78)63(78)100100653631677

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Wheel Material MC Nylon Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / OA equipment, information and communication equipment / Factory facilities Load Category For Heavy Load

Additional Products in this Category

Tech Support