(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Rubber, nylon, urethane or phenol with stainless steel swivel plate, integrated brake, K-1315S series. (Part Numbers)

Casters - Rubber, nylon, urethane or phenol with stainless steel swivel plate, integrated brake, K-1315S series.
  • Volume Discount

•Stopper: With Rotation Stopper
•Metal Piece(Fittings etc.,) Material: Stainless Steel
•Mounting Hole Type: Slotted Hole
•Caster Type: Plate Type Swivel

PDF

Part Number

Configured Part Number is shown.

K-1315S-75-UB

 
Part Number
K-1315S-75-UB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD
1 Piece(s)Available

8 Days or more

1035.01~80.008093[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058752668Medium Load30916

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Factory facilities

Please check the type/dimensions/specifications of the part K-1315S-75-UB in the Casters - Rubber, nylon, urethane or phenol with stainless steel swivel plate, integrated brake, K-1315S series. series.

Products like this...

Part Number
K-1315S-100-N
K-1315S-100-PH
K-1315S-100-R
K-1315S-100-UB
K-1315S-125-N
K-1315S-125-UB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD
1 Piece(s)Available

8 Days or more

1080.01~140.00120132[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)68(71)68(71)90901003286Medium Load30980
1 Piece(s)Available

16 Days or more

1080.01~140.00120132Phenol ResinChemical Resistance68(71)68(71)90901003286Medium Load30986
1 Piece(s)Available

8 Days or more

1080.01~140.00120132RubberNo68(71)68(71)90901003286Medium Load30977
1 Piece(s)Available

8 Days or more

1080.01~140.00100132[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance68(71)68(71)90901003286Medium Load30983
1 Piece(s)Available

12 Days or more

10140.01~220.00150168[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)75(80)75(80)10210212538102Medium Load30981
1 Piece(s)Available

12 Days or more

1080.01~140.00130168[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance75(80)75(80)10210212538102Medium Load30984

Additional Products in this Category

Tech Support