(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Rubber, nylon, urethane or phenol with stainless steel swivel plate, integrated brake, K-1315S series.

Casters - Rubber, nylon, urethane or phenol with stainless steel swivel plate, integrated brake, K-1315S series.
  • Volume Discount

•Stopper: With Rotation Stopper
•Metal Piece(Fittings etc.,) Material: Stainless Steel
•Mounting Hole Type: Slotted Hole
•Caster Type: Plate Type Swivel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-1315S-65-N
K-1315S-65-PH
K-1315S-65-R
K-1315S-65-UB
K-1315S-75-N
K-1315S-75-PH
K-1315S-75-R
K-1315S-75-UB
K-1315S-100-N
K-1315S-100-PH
K-1315S-100-R
K-1315S-100-UB
K-1315S-125-N
K-1315S-125-UB
K-1315S-150-N
K-1315S-150-R
K-1315S-150-UB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD
1 Piece(s)Available

8 Days or more

1035.01~80.007085[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance55427058652671Medium Load30913
1 Piece(s)Available

16 Days or more

1035.01~80.007085Phenol ResinChemical Resistance55427058652671Medium Load30917
1 Piece(s)Available

8 Days or more

1035.01~80.005085RubberNo55427058652671Used for Light load30911
1 Piece(s)Available

8 Days or more

1035.01~80.007085[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058652671Medium Load30915
1 Piece(s)Available

8 Days or more

1035.01~80.008093[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance55427058752668Medium Load30914
1 Piece(s)Available

16 Days or more

1035.01~80.008093Phenol ResinChemical Resistance55427058752668Medium Load30918
1 Piece(s)Available

8 Days or more

1035.01~80.006093RubberNo55427058752668Medium Load30912
1 Piece(s)Available

8 Days or more

1035.01~80.008093[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058752668Medium Load30916
1 Piece(s)Available

8 Days or more

1080.01~140.00120132[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance68(71)68(71)90901003286Medium Load30980
1 Piece(s)Available

16 Days or more

1080.01~140.00120132Phenol ResinChemical Resistance68(71)68(71)90901003286Medium Load30986
1 Piece(s)Available

8 Days or more

1080.01~140.00120132RubberNo68(71)68(71)90901003286Medium Load30977
1 Piece(s)Available

8 Days or more

1080.01~140.00100132[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68(71)68(71)90901003286Medium Load30983
1 Piece(s)Available

12 Days or more

10140.01~220.00150168[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance75(80)75(80)10210212538102Medium Load30981
1 Piece(s)Available

12 Days or more

1080.01~140.00130168[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210212538102Medium Load30984
1 Piece(s)Available

8 Days or more

10140.01~220.00160190[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance75(80)75(80)10210215040117Medium Load30982
1 Piece(s)Available

8 Days or more

10140.01~220.00160190RubberNo75(80)75(80)10210215040117Medium Load30979
1 Piece(s)Available

8 Days or more

1080.01~140.00140190[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210215040117Medium Load30985

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Factory facilities

Additional Products in this Category

Tech Support