(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Stainless Steel, Nylon or Urethane with Rectangular Stainless Steel Swivel Plate, without break, Series K-1304G. (Part Numbers)

Casters - Stainless Steel, Nylon or Urethane with Rectangular Stainless Steel Swivel Plate, without break, Series K-1304G.
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Nylon, Stainless Steel, Urethane Rubber
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Pressed Steel Swivel Caster without Stopper K-1304G see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-1304G-100-N

 
Part Number
K-1304G-100-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD
1 Piece(s)Available

12 Days or more

140.01~220.00147144[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant7171959510035110Medium Load30528

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel)
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part K-1304G-100-N in the Casters - Stainless Steel, Nylon or Urethane with Rectangular Stainless Steel Swivel Plate, without break, Series K-1304G. series.

Products like this...

Part Number
K-1304G-130-N
K-1304G-150-N
K-1304G-200-N
K-1304G-50-SUS
K-1304G-50-UR
K-1304G-65-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD
1 Piece(s)Available

12 Days or more

140.01~220.00205177[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Heat resistant808010810813040135Medium Load30529
1 Piece(s)Available

8 Days or more

220.01~320.00245198[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Heat resistant909012012015045142Medium Load30530
1 Piece(s)Available

12 Days or more

320.01~485.00333250[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Heat resistant11211214014020058146Medium Load30531
1 Piece(s)Available

8 Days or more

35.01~80.003980Stainless SteelChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance46356251502075Used for Light load30522
1 Piece(s)Available

8 Days or more

35.01~80.003980[Urethane] Urethane RubberOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance46356251502075Used for Light load30525
1 Piece(s)Available

8 Days or more

35.01~80.006887.5Stainless SteelChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance53416957652075Medium Load30523

Additional Products in this Category

Tech Support