(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - In MC nylon or polyamide with swivel plate, integrated leveler, without brake, K-92 series (Carry master). (Part Numbers)

Casters - In MC nylon or polyamide with swivel plate, integrated leveler, without brake, K-92 series (Carry master).
  • Volume Discount

•Caster Type : Plate Type Swivel, With Leveling Mounts
•Wheel Material : MC Nylon, Polyamide
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Carry Master, K-92 see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-92-1000F

 
Part Number
K-92-1000F
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Product CD
1 Piece(s)Available

Same day

Stock

750.01 or More784120[Nylon] Polyamide707095957231For Heavy Load31554

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper No Wheel Characteristics No
Metal Piece(Fittings etc.,) Material Aluminum Alloy Die Cast Mounting Hole Type Round hole Application OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part K-92-1000F in the Casters - In MC nylon or polyamide with swivel plate, integrated leveler, without brake, K-92 series (Carry master). series.

Products like this...

Part Number
K-92-1300F
K-92-1800F
K-92-300F
K-92-50F
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Product CD
1 Piece(s)Available

8 Days or more

750.01 or More980121[Nylon] Polyamide707095957231For Heavy Load31606
1 Piece(s)Available

Same day

Stock

750.01 or More1470130.5[Nylon] MC Nylon70701001009254For Heavy Load31607
1 Piece(s)Available

Same day

Stock

220.01~320.0024582[Nylon] Polyamide585873735022Medium Load31552
1 Piece(s)Available

Same day

Stock

35.01~80.004971[Nylon] Polyamide424255554218Used for Light load31551

Additional Products in this Category

Tech Support