(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-185. (Part Numbers)

Handle - Serie A-185.
  • Volume Discount

Recessed handles, thanks to their design they are kept flush with the surface. Made of zinc alloy. Selectable length.

PDF

Part Number

Configured Part Number is shown.

A-185-2

 
Part Number
A-185-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material Zinc Alloy (ZDC)
Mounting Method Female Screw Pitch P(mm) 32 Product CD 00509

Please check the type/dimensions/specifications of the part A-185-2 in the Handle - Serie A-185. series.

Additional Products in this Category

Tech Support