(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-183.

Handle - Serie A-183.
  • Volume Discount

Recessed handles. Applicable mounting plate thickness 0.5 to 3.2 mm. Made of zinc alloy. Mounting method: internal thread. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-183-1
A-183-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch P
(mm)
Product CD
1 Piece(s)Available

8 Days or more

12601231
1 Piece(s)Available

8 Days or more

9600504

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material Zinc Alloy (ZDC)
Main Body, Surface Treatment Chrome Plating Mounting Method Female Screw

Additional Products in this Category

Tech Support