(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Straight and L-shaped joints and intermediate and end supports with excellent corrosion resistance. Made of aluminum alloy. Length of straight joints selectable.
Part Number
Configured Part Number is shown.
Part Number |
---|
A-223-JA |
A-223-JB |
A-223-JC |
A-223-JR |
A-223-JS-1 |
A-223-JS-2 |
A-223-JS-3 |
A-223-JS-4 |
A-223-JS-5 |
A-223-JS-6 |
A-223-JS-7 |
A-223-JS-8 |
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Type | U-shaped Type | Assembly type |
---|---|---|---|---|---|
Additional Function | No | Main Body Material | Aluminum Alloy | Mounting Method | Round hole |
Handle Cross Sectional Shape | Round Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy