(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Handle - Serie A-68. (Part Numbers)

Handle - Serie A-68.
  • Volume Discount

Versatile design and corrosion resistant. U-type handles made of forged brass with chrome-plated finish. Mounting method: through holes. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-68-1
A-68-2
A-68-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
Height H
(mm)
Product CD
1 Piece(s)Available

8 Days or more

101253400194
1 Piece(s)Available

8 Days or more

-1153300195
1 Piece(s)Available

8 Days or more

-1053000196

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Irregular Shape
Additional Function No Main Body Material Brass Press-Casting Main Body, Surface Treatment Chrome Plating
Mounting Method Round hole Handle Cross Sectional Shape Others

Additional Products in this Category

Tech Support