(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-141. (A-141-2)

Handles - Serie A-141. A-141-2
  • Volume Discount

Retractable leather handles. Mounting method: through holes. Selectable length.

PDF

Part Number

Configured Part Number is shown.

A-141-2

 
Part Number
A-141-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Applied Load
(N)
Height H
(mm)
W2
(mm)
L1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

14731208800323

Loading...

  1. 1

Basic Information

Main Body Type Special Type Additional Function Folding type Main Body Material Others
Main Body, Surface Treatment No Mounting Method Round hole

Please check the type/dimensions/specifications of the part A-141-2 in the Handles - Serie A-141. series.

Products like this...

Part Number
A-141-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Applied Load
(N)
Height H
(mm)
W2
(mm)
L1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

19643259800322

Additional Products in this Category

Tech Support