(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-174-2-L.

Handles - Serie A-174-2-L.
  • Volume Discount

Swivel handles with flat safety key. Handle can be rotated when not in use to maintain a flat surface. Mounting method: internal thread. Made of zinc alloy with brown finish.

PDF

Part Number

Configured Part Number is shown.

A-174-2L

 
Part Number
A-174-2L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Type Rotation Pull Handle Shape Additional Function Storage Shape / With Lock Main Body Material Zinc Alloy (ZDC)
Main Body, Surface Treatment Baked Paint Mounting Method Female Screw Length(mm) 101
Mounting Section Depth(mm) 34.3 Product CD 03975

Please check the type/dimensions/specifications of the part A-174-2L in the Handles - Serie A-174-2-L. series.

Additional Products in this Category

Tech Support